123-3054: Panel
+ / - Hover over image to Zoom
Other Views

    123-3054: Panel

    Part Number: 123-3054
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Panel (RH)

    Description:
    Cat seats are designed to provide an ergonomic seating option for machine operators. Cat console covers are designed to provide a durable clean look for Cat seat systems and seat mounted controls. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

    Attributes:
    • Molded ABS plastic RH panel
    • Durable, easy to clean surface

    Application:
    Panels are used to service or replace the console covers used on rugged Cat suspension seat systems. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 12.7
    • Length (in): 29.2
    • Weight (lb): 6.6
    • Width (in): 3.3
    wheeled excavator
    M315 M318 M320 M312