212-4998: Panel
+ / - Hover over image to Zoom
Other Views

    212-4998: Panel

    Part Number: 212-4998
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Panel (Sound Suppression)

    Description:
    Cat sound suppression components are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat component provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

    Attributes:
    • Material: Polyurethane foam
    • Type: Open cell foam
    • Fuel, oil and water resistant
    • Thermal and vibration resistance
    • Designed for use in operator station


    Application:
    Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Polyurethane foam
    • Overall Height (in): 5.5
    • Overall Length (in): 30.5
    • Overall Width (in): 15.4
    track-type tractor
    D8T