376-7598: Panel
+ / - Hover over image to Zoom
Other Views

    376-7598: Panel

    Part Number: 376-7598
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Panel (Sound Suppression)

    Description:
    Cat sound suppression components are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat component provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

    Attributes:
    • Fuel, oil and water resistant
    • Thermal and vibration resistance
    • Designed for use in engine enclosure
    • Material Thickness: 25.6 mm (1.01 in)

    Application:
    Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Length (in): 17.15
    • Overall Width (in): 10
    • Thickness (in): 1.01
    track-type tractor
    D8T