107-6144: Glass
+ / - Hover over image to Zoom
Other Views

    107-6144: Glass

    Part Number: 107-6144
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Glass (Front)(LH)

    Description:
    Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

    Attributes:
    • Green tinted laminated safety glass with black ceramic frit
    • Conforms to Federal and International Standards for automotive safety glazing materials
    • 70% minimum light transmittance
    • Thickness: 6.8 mm (0.27 in)

    Application:
    Provides operator visibility from the cab of Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 58.51
    • Overall Length (in): 22.97
    • Overall Width (in): 58.51
    • Thickness (in): 0.27
    • Width (in): 22.97
    wheel-type loader
    930H 930G 928HZ 914G 924H 924G 938G 928G 938H 938G II 924GZ 924HZ 914G2 928H 910G

    integrated toolcarrier
    IT14G IT14G2 IT28G IT38G II IT38G IT38H