142-9314: Glass-Top
+ / - Hover over image to Zoom
Other Views

    142-9314: Glass-Top

    Part Number: 142-9314
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Top Glass

    Description:
    Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

    Attributes:
    • Conforms to Federal and International Standards for automotive safety glazing materials
    • Green tinted laminated safety glass
    • 70% minimum light transmittance

    Application:
    Provides operator visibility from the cab of Cat machines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Length (in): 13.78
    • Overall Width (in): 17.91
    • Thickness (in): 0.27
    skid steer loader
    228 248 242 267 216 236 277 232 226 246 252 262