6V-6885: STRIKER
+ / - Hover over image to Zoom
Other Views

    6V-6885: STRIKER

    Part Number: 6V-6885
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    816F 815F II 816F II 815F

    challenger
    75 65 65B

    wheel-type loader
    926E 916 G926 926 928F 960F 950F II 936E 938F 950F 936 970F 910F 910E G916 992G 924F G936 966F 966F II 990 II 936F 918F 990

    paving compactor
    CS-563 CS-573 CS-643 CP-563 CP-643 CB-434 CS-583 CS-653 CP-653

    backhoe loader
    438B 428B 426 416B 436B 416 436 446B 426B 428 446 438

    wheel dozer
    854G 814F II 844 814F

    excavator
    320B 350-A 312B 345B II 330B 320B L 345B L 315B L 350 L 325B 325B L 375-A 320B LU 365B 385B 365B L 345B 312B L 311B 320B U 318B N 330B L 322B L 350-A L 320B N 322B 315B 318B

    integrated toolcarrier
    IT38F IT28F IT18 IT24F IT12B IT28B IT18F IT18B IT28 IT14F IT14B

    telehandler
    RT50 RT80 RTC60 RT60 RT50SA RT100

    mini hydraulic excavator
    307B