506-4719: Wiper Blade
+ / - Hover over image to Zoom
Other Views

    506-4719: Wiper Blade

    Part Number: 506-4719
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Wiper Blade (52 in) (Flex)

    Description:
    Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

    Attributes:
    • Better wiping performance
    • High resilience
    • Trouble-free installation


    Applications:
    Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Blade Length (in): 2
    • Weight (lb): 2.3
    forest products
    548 558

    excavator
    568 FM 558 568 FM LL