511-0821: Wiper Motor Assembly
+ / - Hover over image to Zoom
Other Views

    511-0821: Wiper Motor Assembly

    Part Number: 511-0821
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Windshield Wiper Motor Assembly (24 V) (Door) (RH)

    Description:
    Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

    Attributes:
    • 105 degree sweep
    • Includes seal plug, receptacle assembly, connector pins, cap, lock washer, and nut
    • Operating current @ max load: 2 A
    • Max stall current @ high speed: 5 A

    Application:
    Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: 6 Pin DT
    • Notes: 2 speed
    • Overall Height (in): 3.5
    • Overall Length (in): 4.2
    • Overall Width (in): 8.8
    track-type tractor
    D6T LGP D6T LGPPAT D5R2 D8T D6N D6T D6T XW D6R D6T XL PAT D8R D6R LGP D6T XL D6R XL D6T XW PAT