Filter

Cat® Classic Parts

Find parts for your equipment
Filter
Kit
12
24
48
96
Name
Relevance

Sort

Name
Relevance
  • Classic™ Track Shoe Master (Moderate Service, Single Grouser)
    Availability
    Brand
    Cat
    • Shoe Width (in)
      22, 0
    • Shoe Type
      Moderate Service, Single Grouser, 0
    • Track Pitch (mm)
      0, 215.9
    • Track Pitch (in)
      8.5, 0
    • Bolt Size(in)
      3/4, 0
    • Bolt Size(mm)
      3/4, 0
    • Shoe Width (in)
      22, 0
    • Shoe Type
      Moderate Service, Single Grouser, 0
    Compare
  • Classic™ Sprocket
    Availability
    Brand
    Cat
    • Number of Sprocket Teeth
      21, 0
    • Number of Sprocket Teeth
      21, 0
    Compare
  • Classic™ Ring
    Availability
    Brand
    Cat
    Compare
  • Classic™ Guard
    Availability
    Brand
    Cat
    Compare
  • Classic™ Hub
    Availability
    Brand
    Cat
    Compare
  • Classic™ Ring
    Availability
    Brand
    Cat
    Compare
  • Classic™ Track Pin Master
    Availability
    Brand
    Cat
    Compare
  • Classic™ Hub
    Availability
    Brand
    Cat
    Compare
  • Classic™ Grease Lubricated Track Track Bushing
    Availability
    Brand
    Cat
    Compare
  • Classic™ Hub
    Availability
    Brand
    Cat
    Compare
  • Classic™ Guard
    Availability
    Brand
    Cat
    Compare
  • Classic™ Hub
    Availability
    Brand
    Cat
    • Engineering Design Control Code
      PS305
    • Engineering Design Control Code
      PS305
    Compare
View local pricing and inventory as well as place orders online.
  • Products
  • Benefits
  • Model Coverage
  • Reference

Low Cost Replacement Parts

Cat® Classic Parts provide owners of older Cat equipment with low cost replacement parts that offer quality and convenience from the company you trust - Caterpillar.

Repair Options for Drive Trains, Engines, Undercarriages and Hydraulics

Our Classic Parts product line offers repair options for Drive Trains, Engines, Undercarriages, and Hydraulics for a wide range of older Cat machines and engine models, including:
  • Dozers
  • Track Loaders
  • Wheel Loaders
  • Engines
  • Excavators
  • Motor Graders
  • Pipelayers
  • Scrappers
  • Backhoe Loaders

Cat® Classic Parts Benefits

  • Competitive prices and quick availability
  • Standard Cat Warranty
  • Parts approved by Cat engineers
  • One-stop shopping for entire product life cycle
  • Total support of Caterpillar and your Cat dealer
Looking for pins, bearings, covers, brackets and other hardware for your older equipment? You’ll find all Cat Classic Parts at your nearby Cat dealer.
Please view our Cat Classic Parts - Benefits and Coverage Information Sheet.
Benefits

ONE-STOP SHOPPING

  • No more shopping around. The Cat dealership offers all the repair solutions needed.
  • Caterpillar provides customers with value priced repair alternatives over the entire product life cycle.
  • Cat Classic Parts
  • Cat Original Parts
  • Cat Reman Parts
  • Dealer Exchange
  • Used Parts

LOWER REPAIR COSTS

  • Provide value priced repair alternative for older equipment
  • Manage Owning and Operating Costs
  • Confidence that comes with the Cat name and dealer service.

PARTS PROVIDED BY THE OEM

  • Cat Classic Parts are designed by those that know your equipment best - the original equipment manufacturer - Caterpillar.
  • Why trust anyone besides the original equipment manufacturer to make decisions on how to effectively reduce costs from repair parts?
  • Cat Classic Parts eliminate the need for costly experimentation with aftermarket parts for your older Cat equipment.

QUALITY CONTROLLED PARTS

  • Caterpillar engineers approve Cat Classic Parts.
  • Ensures that the product will meet form, fit, and functional requirements.
  • Parts are all manufactured by Cat approved suppliers.
  • Utilize standard product quality assurance processes.
  • Quality checks are also performed by all Cat part stock locations to ensure that only the highest quality parts are being sent to customers.
  • Same quality control procedures applied to all other genuine Cat parts.

STANDARD CAT PARTS WARRANTY

  • The Cat Classic Parts product line currently consists of over 2700 parts for more than 150 older Cat machine and engine models and the list is constantly growing.
  • All Classic parts are backed by the standard Caterpillar parts warranty.
  • Ultimately, the Cat brand provides peace of mind for the customer.
  • See your Cat Dealer to learn more about Cat Classic Parts.

Backhoe Loaders

  • 416A / 416B / 416C
  • 428A / 428B / 428C

Hydraulic Excavators

  • 215 / 215B / 215C / 215D
  • 219 / 219D
  • 225 / 225B /225D
  • 229 / 229D
  • 231D
  • 235 / 235B / 235C / 235D
  • 245 / 245B / 245D
  • 320 / 320B / 320C / 320S
  • 330

Motor Graders

  • 12 / 12E / 12F / 12G
  • 14B / 14C / 14D / 14E / 14G
  • 112 / 112E / 112F
  • 120 / 120B / 120G
  • 130G
  • 140 / 140B / 140G

Pipelayers

  • 561B / 561C / 561D / 561H
  • 571A / 571F / 571G
  • 572C / 572D / 572E / 572F / 572G
  • 583C / 583E / 583H / 583K
  • 594 / 594H

Track Loaders

  • 941 / 941B
  • 943
  • 951 / 951B / 951C
  • 953 / 953B
  • 955 / 955C / 955E / 955F / 955H / 955K / 955L
  • 963 / 963B
  • 973
  • 977D / 977E / 977H / 977K / 977L
  • 983 / 983B

Track-Type Tractors

  • D3 / D3B / D3C
  • D4 / D4B / D4C / D4D / D4E
  • D5 / D5B / D5H
  • D6 / D6B / D6C / D6D / D6H
  • D7 / D7C / D7D /D7E / D7F / D7G / D7H
  • D8 / D8D / D8E / D8F / D8G / D8H / D8K
  • D9D / D9E / D9G / D9H

Wheel Loaders

  • 910E / 910F
  • 920
  • 924F
  • 928F
  • 930
  • 938F
  • 950 / 950B / 950E / 950F
  • 966A / 966B / 966C / 966D / 966E / 966F
  • 980 / 980B / 980C / 980F

Wheel Tractor-Scrapers

  • 613 / 613B / 613C
  • 621 / 621B / 621E
  • 627 / 627B / 627E
  • 631A / 631B / 631C / 631D

Commercial Engines

  • D353C / D353D / D353E
  • D379 / D379B
  • D398 / D398B
  • D399
  • G353D
  • G379
  • G398
  • G399

Vehicular Engines

  • D330C / D333C / D342
  • 3304 PC (Precombustion Design)
  • 3306 PC (Precombustion Design)
  • 3304 DI (Direct Injection)
  • 3306 DI (Direct Injection)