\

Filter

Screwdrivers

1
Kit
8
16
32
64
Name
Relevance
Showing 8 of 17

Sort

Name
Relevance
  • Brand: Cat
    Cat® Tool Bit Set
    Availability
    Brand
    Cat
    • Notes
      Includes #1, #2, and #3 Phillips and 6.5 mm x 1.2 mm, 6.0 mm x 1.0 mm, and 5.5 mm x 0.8 mm flat tips
    • Notes
      Includes #1, #2, and #3 Phillips and 6.5 mm x 1.2 mm, 6.0 mm x 1.0 mm, and 5.5 mm x 0.8 mm flat tips
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    • Tip Size (in)
      1/8
    • Length (in)
      4.75
    • Length (mm)
      120.7
    • Tip Size (in)
      1/8
    Compare
  • Brand: Cat
    Cat® Torx Driver Set (9 Piece)
    Availability
    Brand
    Cat
    • Tip Shape
      Torx
    • Tip Shape
      Torx
    Compare
  • Brand: Cat
    Cat® #3 Philips screwdriver
    Availability
    Brand
    Cat
    • Tip Size (in)
      No. 3
    • Length (mm)
      276.4
    • Overall Length (mm)
      276.35
    • Material Description
      Steel
    • Overall Length (in)
      10.88
    • Tip Size (in)
      No. 3
    • Length (mm)
      276.4
    Compare
  • Brand: Cat
    Cat® Screwdriver set (6 Piece)
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Cat® Screwdriver set (5 Piece)
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Cat® Standard Screwdriver (1/2 in Tip)
    Availability
    Brand
    Cat
    • Tip Size (in)
      1/2
    • Shank Type
      Square
    • Shank Length (mm)
      304.8
    • Length (mm)
      469.0
    • Size (in)
      1/2 tip, 18.47 long
    • Size (mm)
      12.7 tip, 469 mm long
    • Tip Size (in)
      1/2
    • Shank Type
      Square
    Compare
View local pricing and inventory as well as place orders online.