This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Two independently operating blades that can hydraulically angle into five different blade configurations to move snow with maximum efficiency and power.
Cat
Straight Width
60 in
Angled Width
53 in
Interface Type
Skid Steer Coupler
V-Width - Scoop Mode
54 in
V-Width - Plow Mode
58.4 in
Weight
639.3 lb
Blade Height
29 in
Overall Height
32.5 in
Length
52 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Optimal Hydraulic Flow
57-76 lpm (15-20 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Trip Edge Quantity
2
Trip Edge Type
Steel
Trip Edge Height
4 in
Trip Edge Pivot Height
3.3 in
Required Hydraulics
Standard Flow
Two independently operating blades that can hydraulically angle into five different blade configurations to move snow with maximum efficiency and power.
Cat
Straight Width
84 in
Angled Width
73 in
Interface Type
Skid Steer Coupler
V-Width - Scoop Mode
72.7 in
V-Width - Plow Mode
78 in
Weight
939.2 lb
Blade Height
29 in
Overall Height
32.5 in
Length
52 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Optimal Hydraulic Flow
57-76 lpm (15-20 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Trip Edge Quantity
2
Trip Edge Type
Steel
Trip Edge Height
4 in
Trip Edge Pivot Height
3.3 in
Required Hydraulics
Standard Flow
1 - 2 of 2 results
1 - 2 of 2 results