This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
39.8 m³ (52 yd³) Coal bucket for the 995 Wheel Loader. Available bucket tips: Coal, Extreme Abrasion, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Penetration. Contact your dealer for more information on additional wear protection options.
Cat
Bucket Width
274 in
Edge Type
Straight
GET Style
Advansys
Bucket Weight
24,187 kg
Capacity
39.8 m³
Nominal Density (High Lift)
1271 kg/m³
Nominal Density (Std Lift)
1271 kg/m³
Attachment Type
Pin-on
Application
Coal
Large Wheel Loader
995
32.1 m³ (42 yd³) Coal bucket for the 995 Wheel Loader. Available bucket tips: Coal, Extreme Abrasion, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Penetration. Contact your dealer for more information on additional wear protection options.
Cat
Bucket Width
6,964 mm
Edge Type
Straight
GET Style
Advansys
Bucket Weight
48,751 lb
Capacity
42 yd³
Nominal Density (High Lift)
1639 kg/m³
Nominal Density (Std Lift)
1639 kg/m³
Application
Coal
Attachment Type
Pin-on
Large Wheel Loader
995
23.7 m³ (31 yd³) Coal bucket for the 993 Wheel Loader. Contact your dealer for more information on additional wear protection options.
Cat
Bucket Width
6,092 mm
Edge Type
Straight
GET Style
BOCE
Bucket Weight
14,822 kg
Capacity
23.7 m³
Nominal Density (High Lift)
1600 lb/yd³
Nominal Density (Std Lift)
1068 kg/m³
Application
Coal
Attachment Type
Pin-on
Large Wheel Loader
993
22 m³ (28.8 yd³) Coal bucket for the 993 Wheel Loader. Contact your dealer for more information on additional wear protection options.
Cat
Bucket Width
240 in
Edge Type
Straight
GET Style
BOCE
Bucket Weight
31,720 lb
Capacity
28.8 yd³
Nominal Density (High Lift)
1900 lb/yd³
Nominal Density (Std Lift)
2100 lb/yd³
Application
Coal
Attachment Type
Pin-on
Large Wheel Loader
993
22 m³ (28.8 yd³) Coal bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.
Cat
Bucket Width
6,300 mm
Edge Type
Straight
GET Style
Advansys
Bucket Weight
34,366 lb
Capacity
22 m³
Nominal Density (High Lift)
1134 kg/m³
Nominal Density (Std Lift)
1237 kg/m³
Attachment Type
Pin-on
Application
Coal
Large Wheel Loader
993
23.7 m³ (31 yd³) Coal bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.
Cat
Bucket Width
6,300 mm
Edge Type
Straight
GET Style
Advansys
Bucket Weight
35,411 lb
Capacity
31 yd³
Nominal Density (High Lift)
1774 lb/yd³
Nominal Density (Std Lift)
1936 lb/yd³
Attachment Type
Pin-on
Application
Coal
Large Wheel Loader
993
24.5 m³ (32 yd³) Coal bucket for the 992 Wheel Loader. Contact your dealer for more information on additional wear protection options.
Cat
Bucket Width
240 in
Edge Type
Straight
GET Style
BOCE
Bucket Weight
13,564 kg
Capacity
24.5 m³
Nominal Density (High Lift)
794 kg/m³
Nominal Density (Std Lift)
1580 lb/yd³
Attachment Type
Pin-on
Application
Coal
Large Wheel Loader
992
1 - 7 of 7 results
1 - 7 of 7 results