This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
The Cat® Nursery Grapple is ideal for handling balled and burlapped trees as well as large potted plants at nursery sites and in landscaping applications.
Cat
Length
109.4 in
Width
48.3 in
Height
24.9 in
Weight
994.3 lb
Minimum Grapple Opening
0 in
Maximum Grapple Opening
39.8 in
Tilt Angle Range
90 degrees
Swing Range (L/R)
89 degrees
Maximum Root Ball Diameter
52 in
Maximum Lifting Capacity
3000.5 lb
Optimal Hydraulic Flow
49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure
170-241 bar (2500-3500 psi)
Required Hydraulics
Standard Flow w/14 pin
Interface Type
Skid Steer Coupler
1 - 1 of 1 results
1 - 1 of 1 results