099-6997: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    099-6997: Buffer Seal

    Part Number: 099-6997
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 2.78
    • Rod Diameter (in): 2.17
    • Seal Shape: Type C
    excavator
    E70B 307-A 307

    mini hydraulic excavator
    307B 307-A