121-4171: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    121-4171: Snap-In Wiper Seal

    Part Number: 121-4171
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type SHU

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 12.17
    • Inside Diameter (in): 11.50
    • Outside Diameter - B (+/- 0.003inch) (in): 12.50
    • Seal Shape: Type SHU
    • Width - A (+/- 0.02inch) (in): 0.50
    off-highway truck
    793F AC 793C 793F CMD 793F XQ 793F OEM 793D 793F