1K-5354: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    1K-5354: Snap-In Wiper Seal

    Part Number: 1K-5354
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type REG

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 2.37
    • Inside Diameter (in): 2.01
    • Seal Shape: Type REG
    • Width - A (+/- 0.02inch) (in): 0.18
    pipelayer
    561C 561B