1U-2708: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    1U-2708: Snap-In Wiper Seal

    Part Number: 1U-2708
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type REG

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 6.50
    • Inside Diameter (in): 6.00
    • Outside Diameter - B (+/- 0.003inch) (in): 6.75
    • Seal Shape: Type REG
    • Width - A (+/- 0.02inch) (in): 0.38
    wheel tractor-scraper
    637D 637E 631D 631E