096-1572: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    096-1572: U-Cup Rod Seal

    Part Number: 096-1572
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type A

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 3.94
    • Material: URE
    • Seal Shape: Type A
    excavator
    320 L E300B E450 320-A L 320-A 325B L 320-A N 322 L EL200B 325B E200B EL300B 322-A 322-A L E180 EL180