155-9192: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    155-9192: U-Cup Rod Seal

    Part Number: 155-9192
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type C - Seal Shape: Type Backup Ring

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 4.76
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 5.51
    • Seal Shape: Type C - Type Backup Ring
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.56
    We currently do not have any equipment model information for this part.