490-7804: Bearing-Taper
+ / - Hover over image to Zoom
Other Views

    490-7804: Bearing-Taper

    Part Number: 490-7804
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Taper Bearing

    Description:
    Service component used to support rotational motion between the piston and housing cover in differential group.

    Attributes:
    • Material: Steel
    • Outside Diameter: 160 mm (6.3 in)
    • Inside Diameter: 105 mm (4.13 in)
    • Height: 35 mm (1.38 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.38
    • Inside Diameter (in): 4.13
    • Material Description: Steel
    • Outside Diameter (in): 6.3
    wheel-type loader
    938M 938K