033-5381: Bearing-Needle
+ / - Hover over image to Zoom
Other Views

    033-5381: Bearing-Needle

    Part Number: 033-5381
    Brand: Cat
    Retrieving Price.....

    Cat® Drawn Cup Needle Roller Bearing (Inch)

    Description:
    Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.

    Attributes:
    • Outside diameter: 28.575 mm (1.125 in)
    • Inside diameter: 22.225 mm (0.875 in)
    • Height: 19.05 mm (0.75 in)
    • High load carrying capacity and stiffness
    • Supports high rotational speeds
    • Requires minimal radial mounting space
    • Non-separable unit for ease of handling and installation

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.75
    • Inside Diameter (in): 0.87
    • Outside Diameter (in): 1.12
    earthmoving compactor
    826H, 825G II 826G II 825H, 825C, 826G, 825G

    wheel-type loader
    972G II 972M XE 980G, 966H, 966G, 966M XE 966G II 972G, 980G II 966K XE 972H, 980F

    challenger
    65B, 65, 75

    compactors
    826C

    wheel-type skidder
    508

    track type tractors
    D3CIILGP

    skidders
    508

    wheel dozers
    824H

    track-type loader
    931B, 931, 931C

    motor grader
    12G, 130G, 140G, 14G

    wheel loaders
    966H, 980G, 972H, 980C, 972MXE, 980GII, 966GII, 972GII

    wheel dozer
    824C, 824G II 824G

    pipelayer
    PL61, 561N, 572R, 561H, 572R II 561M

    wheel tractor-scraper
    613B, 613C, 613C II

    track-type tractor
    D3C, D3, D3B, D3C II 3 53