6V-7959: Race-Self Aligning
+ / - Hover over image to Zoom
Other Views

    6V-7959: Race-Self Aligning

    Part Number: 6V-7959
    Brand: Cat
    Retrieving Price.....

    Cat® Self Aligning Race


    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection.

    Attributes:
    • Spherical plain race only
    • Outside diameter: 111.13 mm (4.375 in)
    • Spherical diameter: 100.51 mm (3.96 in)
    • Height: 52.38 mm (2.06 in)
    • Double fracture
    • With cross holes and external groove

    Application:
    Cat self-aligning spherical plain bearings are typically used in applications where severe misalignment exists whether from mounting or shaft deflection or when the shaft may bend during operation.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    off highway trucks
    793C, 785C, 793F, 784C, 793, 793D, 789B, 789D, 797, 785G, 785, 789DXQ, 793FCMD, 785DOEM

    off-highway truck
    785D, 785C, 784B, 793F AC 785B, 789D, 793C, 793B, 789, 793F OEM 793F XQ 789C, 793F CMD

    oem solutions
    CAT WDS