Filter

Gears

Find parts for your equipment
Filter
Kit
12
24
48
96
Name
Relevance

Sort

Name
Relevance
  • Planet Gear
    Availability
    Brand
    Cat
    • Weight (lbs)
      101, 0
    • Weight (kg)
      0, 45.9
    • Width (mm)
      0, 146
    • Width (in)
      5.8, 0
    • Diameter (mm)
      318
    • Diameter (in)
      12.5
    • Weight (lbs)
      101, 0
    • Weight (kg)
      0, 45.9
    Compare
  • Planet Gear
    Availability
    Brand
    Cat
    • Weight (lbs)
      0, 16.5
    • Width (mm)
      0, 102
    • Width (in)
      0, 4
    • Weight (kg)
      7.5, 0
    • Diameter (mm)
      168
    • Diameter (in)
      6.6
    • Weight (lbs)
      0, 16.5
    • Width (mm)
      0, 102
    Compare
  • Ring Gear
    Availability
    Brand
    Cat
    • Width (mm)
      0, 84
    • Weight (lbs)
      0, 30.2
    • Weight (kg)
      13.7, 0
    • Width (in)
      3.3, 0
    • Diameter (mm)
      340
    • Diameter (in)
      13.4
    • Width (mm)
      0, 84
    • Weight (lbs)
      0, 30.2
    Compare
  • Planet Gear
    Availability
    Brand
    Cat
    • Engineering Design Control Code
      P492
    • Diameter (mm)
      369
    • Diameter (in)
      14.5
    • Width (mm)
      210
    • Width (in)
      8.3
    • Weight (kg)
      84.3
    • Engineering Design Control Code
      P492
    • Diameter (mm)
      369
    Compare
  • Planet Gear
    Availability
    Brand
    Cat
    • Weight (kg)
      0, 23.2
    • Weight (lbs)
      0, 51.1
    • Width (in)
      0, 5
    • Width (mm)
      0, 127
    • Diameter (mm)
      250
    • Diameter (in)
      9.8
    • Weight (kg)
      0, 23.2
    • Weight (lbs)
      0, 51.1
    Compare
  • Sun Gear
    Availability
    Brand
    Cat
    • Width (in)
      0, 2
    • Width (mm)
      50, 0
    • Weight (kg)
      4.6, 0
    • Weight (lbs)
      10.2, 0
    • Diameter (mm)
      178
    • Diameter (in)
      7
    • Width (in)
      0, 2
    • Width (mm)
      50, 0
    Compare
  • Ring Gear
    Availability
    Brand
    Cat
    • Weight (kg)
      0, 37.7
    • Weight (lbs)
      83, 0
    • Width (mm)
      155, 0
    • Width (in)
      6.1, 0
    • Diameter (mm)
      465
    • Diameter (in)
      18.3
    • Weight (kg)
      0, 37.7
    • Weight (lbs)
      83, 0
    Compare
  • Ring Gear
    Availability
    Brand
    Cat
    • Weight (lbs)
      0, 86
    • Width (in)
      7.4, 0
    • Weight (kg)
      0, 39.1
    • Width (mm)
      188, 0
    • Diameter (mm)
      475
    • Diameter (in)
      18.7
    • Weight (lbs)
      0, 86
    • Width (in)
      7.4, 0
    Compare
  • Planet Gear
    Availability
    Brand
    Cat
    • Engineering Design Control Code
      P492
    • Diameter (mm)
      321
    • Diameter (in)
      12.6
    • Width (mm)
      145
    • Width (in)
      5.7
    • Weight (kg)
      44.3
    • Engineering Design Control Code
      P492
    • Diameter (mm)
      321
    Compare
  • Ring Gear
    Availability
    Brand
    Cat
    • Width (mm)
      0, 94
    • Weight (lbs)
      39.4, 0
    • Width (in)
      3.7, 0
    • Weight (kg)
      17.9, 0
    • Diameter (mm)
      398
    • Diameter (in)
      15.6
    • Width (mm)
      0, 94
    • Weight (lbs)
      39.4, 0
    Compare
  • Sun Gear
    Availability
    Brand
    Cat
    • Weight (lbs)
      0, 14.8
    • Width (mm)
      150, 0
    • Weight (kg)
      0, 6.7
    • Width (in)
      0, 5.9
    • Diameter (mm)
      150
    • Diameter (in)
      5.9
    • Weight (lbs)
      0, 14.8
    • Width (mm)
      150, 0
    Compare
  • Planet Gear
    Availability
    Brand
    Cat
    • Width (in)
      0, 3.8
    • Width (mm)
      0, 95
    • Weight (kg)
      0, 12.9
    • Weight (lbs)
      0, 28.4
    • Diameter (mm)
      198
    • Diameter (in)
      7.8
    • Width (in)
      0, 3.8
    • Width (mm)
      0, 95
    Compare
View local pricing and inventory as well as place orders online.