505-6727: Control Assembly-Electronic
+ / - Hover over image to Zoom
Other Views

    505-6727: Control Assembly-Electronic

    Part Number: 505-6727
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Electronic Control Assembly, Product Link™

    Description:
    Cat components make certain that your equipment is operating at an optimal level. Cat electronic control assemblies provide remote monitoring and equipment managing systems for efficient operation of heavy-duty equipment.

    Attributes:
    • Model PL240 Cellular Radio
    • 12-pin interface connector
    • Cellular and GPS connectors
    • Voltage range volts: 9 to 32
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

    Applications:
    Cat electronic control assemblies relay operational asset data when paired with the Cat electronic module. Consult your owner's manual or contact your dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    903C2 910K 914M 908M 908K 907M 910M 906M HIN2021D 902C2 901C2 907K 918M 906K 914K

    paving compactor
    CS10 CS11 CS12

    backhoe loader
    424B2 426 F2 420F2 416F2

    skid steer loader
    257D3 277D 279D3 257D 262D3 289D3 226D3 246D3 272D2 232D 299D3 XE 299D2 226D 226B3 2236D3 216B3 272D3 262D 297D2 239D 262 D3 246D 232D3 279D 259D 259D3 299D3XHP 236D 287D 249D3 289D 236D3 299D2 XHP 272D2 XHP 239D3 239DR 299D3 249D 242D 299DR XE 297D2 XHP 242DR 236DR 242D3 272D3XHP 299DR

    mini hydraulic excavator
    305.5E2 CR 308E2CR 305E2 301.8 303.5E 305E2 CR 303.5E2 CR 307E2 304.5E2 301.7CR 304E2 CR 306E2 305.5E2 308E2SR 303.5E2 303E CR 301.6 304E2 301.5 302CR 308E2 303ECR 308E2 CR

    expanded mining products
    HRS1220

    track-type tractor
    D4K2 LGP D4K2 XL D5K2 XL D3K2 XL D3K2 LGP D5K2 LGP