252-4503: Electronic Control Assembly
+ / - Hover over image to Zoom
Other Views

    252-4503: Electronic Control Assembly

    Part Number: 252-4503
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Basic Electronic Control Assembly

    Description:
    Cat electronic control assemblies monitor operating conditions to ensure optimal Cat machine performance.

    Attributes:
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
    • Liquid crystal display
    • Glass lens
    • Aluminum body

    Applications:
    Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat display assemblies are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Connector Type: 40 pin DRC
    • Height (in): 2.91
    • Length (in): 5.47
    • Width (in): 4.54
    wheel-type loader
    966G 972G 950G 962G

    off-highway truck
    769D 777D 775D 789B 784B 776D 773E 773D 771D 785B 775E 793B

    articulated dump truck
    D350E II 735 730 D400E II 740 725

    road reclaimer
    RM-350B

    cold planer
    PM-465

    motor grader
    140H 120H 135H 160H 12H 163H 143H 16H 14H

    underground articulated truck
    AD55B AD30 AD45B AD60 AD55

    asphalt paver
    BG-2255C AP-1000D BG-2455D BG-260D AP-655C AP-1055D

    integrated toolcarrier
    IT62G

    excavator
    5110B

    wheel tractor-scraper
    621G 657G 637G 627G 631G 623G

    track-type tractor
    D9R

    load, haul, dump
    R1300G R2900G R1300G II R3000H R1600 R1600G R1700G