Filter

Engine Overhaul Kits - 6.25 Bore Engines

Find parts for your equipment
Filter
Kit
12
24
48
96
Name
Relevance
Showing 6 of 6

Sort

Name
Relevance
  • Brand: Cat
    Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)
    Availability
    Brand
    Cat
    • Width (mm)
      1,295.40
    • Height (mm)
      838.2
    • Length (mm)
      1,257.30
    • Length (in)
      49.5
    • Height (in)
      33
    • Width (mm)
      1,295.40
    • Height (mm)
      838.2
    Compare
  • Brand: Cat
    Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)
    Availability
    Brand
    Cat
    • Length (in)
      51
    • Height (in)
      39.5
    • Length (mm)
      1,295.40
    • Width (mm)
      1,257.30
    • Height (mm)
      1,003.30
    • Length (in)
      51
    • Height (in)
      39.5
    Compare
  • Brand: Cat
    Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)
    Availability
    Brand
    Cat
    • Height (in)
      34.5
    • Height (mm)
      876.3
    • Width (mm)
      1,295.40
    • Length (in)
      49.5
    • Length (mm)
      1,257.30
    • Height (in)
      34.5
    • Height (mm)
      876.3
    Compare
  • Brand: Cat
    Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)
    Availability
    Brand
    Cat
    • Length (in)
      50.79
    • Width (mm)
      1,300.00
    • Length (mm)
      1,289.99
    • Height (mm)
      1,010.01
    • Height (in)
      39.76
    • Length (in)
      50.79
    • Width (mm)
      1,300.00
    Compare
  • Brand: Cat
    Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)
    Availability
    Brand
    Cat
    • Specials
    • Length (mm)
      1,333.50
    • Height (in)
      39.5
    • Length (in)
      52.5
    • Width (mm)
      1,219.20
    • Height (mm)
      1,003.30
    • Specials
    • Length (mm)
      1,333.50
    Compare
  • Brand: Cat
    Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)
    Availability
    Brand
    Cat
    • Length (in)
      49
    • Height (in)
      12
    • Length (mm)
      1,244.60
    • Width (mm)
      838.2
    • Height (mm)
      304.8
    • Length (in)
      49
    • Height (in)
      12
    Compare
View local pricing and inventory as well as place orders online.