142-8880: Lever
+ / - Hover over image to Zoom
Other Views

    142-8880: Lever

    Part Number: 142-8880
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Lever

    Description:
    Service component for lift arm cylinder and mounting group.

    Attributes:
    • Material: Steel
    • Thickness: 6 mm (0.24 in)
    • Finish: Paint
    • Color: Medium gloss black
    • For use with M8 and M10 hardware

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Paint
    • Length (in): 9.19
    • Material Description: Steel
    • Standard Color: Medium gloss black
    • Thickness (in): 0.24
    • Width (in): 1.18
    skid steer loader
    277 216B 246 226B3 216 228 287B 236B 226 267 216B3 247 252B 257 268B 248 247B 236 267B 226B 242 246B 247B3 262 232 248B 257B 277B 232B 236B3 262B 252 242B