178-3643: Pin-Thrust
+ / - Hover over image to Zoom
Other Views

    178-3643: Pin-Thrust

    Part Number: 178-3643
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Thrust Pin (Camshaft)

    Description:
    Cat thrust pins are used to fasten the camshaft to the cylinder block in heavy duty equipment.

    Attributes:
    • Material: Steel
    • Hardened
    • External thread size: M10 x 1.25-6g

    Applications:
    Service component for camshaft assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 0.71
    • Length (in): 5.43
    • Material Description: Steel
    earthmoving compactor
    816F 815F

    wheel-type loader
    972G II 966G II

    challenger
    MTC865 95E 65E 85D MTC855 MT835 MT845 MT855 75E MTC835 85E MTC845 75D MT865

    engine - generator set
    C-12

    engine - truck
    C-12 C-10

    engine - machine
    C-12 3176C

    engine - industrial
    C-12 SUF557 SBF214 3196 C-10 3176C CPT372

    articulated dump truck
    730 725

    motor grader
    163H 143H 140H 160H 14H 16H

    forest products
    TK1051

    wheeled excavator
    W345B II

    wheel dozer
    814F

    excavator
    345B 345B II 345B L 365B 365B II 345B II MH 365B L

    pipelayer
    572R II

    marine products
    C-12 C12 3196 3176C

    track-type tractor
    D7R II

    load, haul, dump
    R1600G R1600 R1700G