340-7220: Ring-Wave
+ / - Hover over image to Zoom
Other Views

    340-7220: Ring-Wave

    Part Number: 340-7220
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Wave Ring

    Description:
    Service component for inlet manifold group.

    Attributes:
    • Material: Stainless steel
    • Outside diameter: 50.55 mm (1.99 in)
    • For use with 50.8 mm (2 in) diameter bore

    Application:
    Consult your owner’s manual or contact your local Cat dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.09
    • Material Description: Stainless steel
    • Outside Diameter (in): 1.99
    earthmoving compactor
    836K 825K 826K

    wheel-type loader
    972K 972M XE 982M 988K 966M XE 988K XE 966K XE 972M 980K 986K 966K 966M 980M 980K HLG

    engine - generator set
    C13 XQ350 C15 C18 XQ425 C18 GEN SE C13 XQ375

    petroleum products
    CX31-C9I CX38-P892 CX31-C13I C15 CX31-P600 CX35-P800 CX35-C18I C18 CX31-C18I CX38-P800

    off-highway truck
    770G 772G 770G OEM 772G OEM

    engine - industrial
    C15 C9.3 C13 C18

    track-type loader
    973

    articulated dump truck
    725C2 730C2 EJ 740C 725C 735 745C 730C 740 GC 735C 740B 730 735B 730C2 740 745

    road reclaimer
    RM500B

    cold planer
    PM820 PM310 PM313 PM622 PM822 PM312 PM825 PM620

    motor grader
    160M 3 AWD 140M 3 140M 2 140 12M 2 140M 3 AWD 160M 2 14M3 160M 3 12M 3 12M 3 AWD 18M3 16M3

    forest products
    2864C 586C

    material handler
    MH3295

    wheel dozer
    824K 834K

    excavator
    336F 349E L 336E LNH 336F L XE 352F-VG 336E 336E L 352F 390F L 340F 336F LNXE 336F LN XE 336F L 340F L UHD 349E 568 FM 349E L VG 336E H 352FMHPU 336E LH 336F XE 349F L 336F LN 390F 352F XE VG 374F 340F L LRE 352 336E LN 374F L 336FMHPU 352F OEM 349F LXE 349F 568 FM LL 349 336E HVG 349E L HVG

    drill
    MD6200

    pipelayer
    PL83 PL72 PL87

    wheel tractor-scraper
    627K 637K 623H 621H 631K 623K 627H 621K OEM 621K

    track-type tractor
    D6T D6T XW PAT D6T XL D6T XW D7E D8T D6T LGP D6T LGPPAT D7E LGP D6T XL PAT D9T

    load, haul, dump
    R1700K R2900