314-8686: IMPELLER-PUMP-YM
+ / - Hover over image to Zoom
Other Views

    314-8686: IMPELLER-PUMP-YM

    Part Number: 314-8686
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Water Pump Impeller

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Length (in): 6.4
    earthmoving compactor
    816B 815B 815 816

    challenger
    65 65B

    wheel-type loader
    G936 966D 950E 950 936E 950B 972G 936F 950B/950E 930R 966E 930T 936 966F 966G 970F 966C 930 920 966F II 966R

    engine - generator set
    3306B 3304B 3306 3304

    engine - truck
    3306B 3306 1673C

    wheel-type skidder
    518 528 FB518 528B 530B 518C 120C

    engine - machine
    3304

    engine - industrial
    3304 3306 D333C D330C G3304 G3306 3306B 3304B SR4

    track-type loader
    951B 955L 941B 973 963 951C 977L 977 941 955K 951 955

    articulated dump truck
    D350C D30C D35C D25D D300D D25C D300B D250B D30D D350D

    motor grader
    12H ES 130G 12H NA 12H 140G 140B 12G 120G 14G 140H 140H NA 160G 160H 120B 140H ES

    track-type skidder
    120C 125C

    paving compactor
    CP-643 CS-653 CS-643 CP-653

    wheel dozer
    814 814B

    excavator
    350-A L 330-A 235 EL300 235C 330B L 350-A E300 235D 350 L 235B 215D 225 E300B 225B 330B 330 L 229 330-A L 215 215B E240 EL240 EL300B

    pipelayer
    571G 572G 561D

    marine products
    D333C D330C 3306 3306B 3304B 3304

    wheel tractor-scraper
    627B 615 627E 637D 639D 621S 615C II 615C 621R 621E

    track-type tractor
    D4E 153 6 5P D6D D5B D6H D7H 163 56 D7G D6R 141 57H D4E SR D5H 5 D6H XR 140 6A 55 4S 143 4A 7 D7R D6E D6H II 5S D6G 6S 7A 6SU 57 7S D5E D6D SR 7U D5H XL 7S LGP D6F SR 4 56H 5A 7SU D5 D6G SR D6E SR D6H XL