122-2245: Cylinder Block Assembly
+ / - Hover over image to Zoom
Other Views

    122-2245: Cylinder Block Assembly

    Part Number: 122-2245
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cylinder Block

    Description:

    • Cylinder blocks serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 31.25
    • Length (in): 39.5
    earthmoving compactor
    836

    cold planer
    PR-450 PM-565B PM-565 PR-450C

    wheel-type loader
    988F 988B 988F II

    engine - generator set
    CG137-08 3408B 3408 3408C

    engine - truck
    3408 3408B

    off-highway truck
    771D 69D 769D 771C 769C 768C

    wheel dozer
    834S 834U 834B

    pipelayer
    589

    engine - industrial
    3408 G3408 CG137-08 3408B G3408C 3408E 3408C G3408B

    marine products
    3408B 3408 3408C

    wheel tractor-scraper
    633D 631G 637G 657E 637E 631E 639D 637D 631D 633E II

    track-type tractor
    D9R 9 D9N D8L 59N 9SU 59L 9U 58L