126-1372: BLOCK A
+ / - Hover over image to Zoom
Other Views

    126-1372: BLOCK A

    Part Number: 126-1372
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cylinder Block

    Description:

    • Cylinder blocks serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 32.75
    • Length (in): 53
    cold planer
    PR-1000 PR-750B PR-1000C

    motor grader
    24H

    generator
    SR500

    wheel-type loader
    992D 992C 990 II 990

    engine - generator set
    G3412 3412C 3412 PM3412

    petroleum products
    3412E

    wheel dozer
    844

    off-highway truck
    775B 773D 775D 773E 775E 773B 772B

    excavator
    5110B

    marine products
    C32 3412C C30 3412 3412E

    engine - industrial
    3412 SPT342 3412C SCT673 3412E G3412 SPS342

    wheel tractor-scraper
    651E 657E

    track-type tractor
    D9L 10U D10N 10 58L 59N 59 10SU 59L D10R