103-9289: Plate-Thrust
+ / - Hover over image to Zoom
Other Views

    103-9289: Plate-Thrust

    Part Number: 103-9289
    Brand: Cat
    Retrieving Price.....

    Cat® Thrust Plate (0.15 mm Oversized)

    Description:
    Thrust plates are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:
    Thickness: 2.6 mm (0.102 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 4.09
    • Thickness (in): 0.1
    • Width (in): 2.03
    wheel-type loader
    906H, 908H, 906, 907H

    track type tractors
    D5CIII, D4GLGP, D4G, D4CIIILGP, D5GXL, D3CIIIXL

    skid steer loader
    246B, 252B, 299C, 289C2, 257B3, 262B, 248B, 236B, 246C, 259B3, 277C, 262C2, 272C, 252B3, 277B, 256C, 279C, 297C, 262C, 236B3, 287C2, 289C, 279C2, 268B, 267B, 287C, 287B, 277C2, 242B3

    track loaders
    939C, 939

    engine - machine
    3046

    excavator
    315C, 318B, 315-A L 317B LN 318B N 315B

    track-type loader
    933, 933C

    engine - industrial
    C3.4, 3044C

    track-type tractor
    D3C III D5G, D3G, D5C III D4G, D4C III