117-2829: Gear
+ / - Hover over image to Zoom
Other Views

    117-2829: Gear

    Part Number: 117-2829
    Brand: Cat
    Retrieving Price.....

    Cat® Gear (Crankshaft)

    Description:
    Gears are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes
    • No. of teeth: 23
    • Hardened

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.39
    • Outside Diameter (in): 2.82
    wheel-type loader
    906H, 907H, 906, 908H, 908

    skid steer loader
    277B, 246B, 236B, 277C2, 262C, 279C2, 268B, 299C, 287C2, 252B, 267B, 262C2, 297C, 248B, 242B3, 259B3, 279C, 277C, 289C, 272C, 252B3, 256C, 287B, 246C, 257B3, 287C, 262B, 236B3, 289C2

    track loaders
    939C

    engine - machine
    3046

    excavator
    315C, 318B N 315-A L

    track-type loader
    933C

    engine - industrial
    C3.4, 3044C