239-0722: Pipe-Injection No.4
+ / - Hover over image to Zoom
Other Views

    239-0722: Pipe-Injection No.4

    Part Number: 239-0722
    Brand: Cat
    Retrieving Price.....

    Cat® Injection No.4 Pipe

    Description:
    Cat pipe assemblies are designed to route liquids and gases through machine systems. These pipe assemblies are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy duty equipment.

    Attributes:
    • OEM direct replacement
    • Manufactured to provide longer service life and reliability under tough service conditions

    Application:
    Provides a service component for fuel injection lines. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 5.76
    • Overall Length (in): 14.04
    • Overall Width (in): 6.8
    wheel-type loader
    908H, 906, 907H, 906H, 908

    skid steer loader
    277C, 252B, 272C, 287C, 236B, 248B, 256C, 268B, 246C, 277B, 297C, 262C, 267B, 287B, 262B, 246B

    engine - industrial
    3044C