447-3983: ZINC ROD
+ / - Hover over image to Zoom
Other Views

    447-3983: ZINC ROD

    Part Number: 447-3983
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Zinc Rod (Anode)

    Description:Replacement zinc anode used to protect metallic components from galvanic corrosion.Attributes:• Major diameter: 15 mm (0.59 in)• Minor diameter: 10 mm (0.39 in)• Length: 28 mm (1.1 in)• For use with male plug for mounting

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 1.1
    • Material: Zinc
    • Outside Diameter (in): 0.6
    marine products
    C12.9