483-7224: Retainer
+ / - Hover over image to Zoom
Other Views

    483-7224: Retainer

    Part Number: 483-7224
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Retainer (Air Lines)

    Description:
    Service component used to retain the air lines group.

    Attributes:
    • Material: Steel
    • For use with M8 or 5/16 inch hardware

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Overall Height (in): 0.2
    • Overall Length (in): 1.6
    • Overall Width (in): 1.4
    earthmoving compactor
    825K 836K 826K

    wheel-type loader
    980M 980K 980K HLG 982M 988K XE 988K 986K

    engine - generator set
    C15 C18 GEN SE XQ425 C18 C13 XQ375 C13 XQ350

    petroleum products
    CX31-C13I CX38-P892 CX38-P800 C15 C18 CX31-P600

    off-highway truck
    770G 770G OEM 772G OEM 772G

    engine - industrial
    C13 C15 C18

    articulated dump truck
    730C 735 730C2 740B 730 735B 730C2 EJ

    road reclaimer
    RM500B

    cold planer
    PM822 PM622 PM825 PM820 PM620

    motor grader
    14M3 16M3 18M3

    wheel dozer
    834K 824K

    excavator
    352F-VG 352 349E L 349 349E L HVG 349E 352F XE VG 349F LXE 352F 349F L 349F 349E L VG 374F L 374F 352F OEM 352FMHPU

    drill
    MD6200

    pipelayer
    PL83 PL87

    wheel tractor-scraper
    637K 627H 621K OEM 621H 621K 631K 623K 623H 627K

    track-type tractor
    D9T D8T

    load, haul, dump
    R2900 R1700K