512-3964: Plate Assembly
+ / - Hover over image to Zoom
Other Views

    512-3964: Plate Assembly

    Part Number: 512-3964
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Plate Assembly (Loader Frame)

    Description:
    Plate assembly provides mounting to the new led rear roading lamps and external load module in loader frame group.

    Attributes:
    • Welded plate assembly with boss
    • Finish: Paint
    • Color: Cat yellow
    • For use with M6 hardware

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 3.7
    • Overall Length (in): 15.4
    • Overall Width (in): 5
    • Standard Color: Cat yellow
    skid steer loader
    299D3 246D 279D 289D 246D3 242D3 262D3 289D3 236D3 257D 257D3 299D2 XHP 297D2 XHP 287D 236D 259D 259D3 272D2 2236D3 279D3 262 D3 262D 299D3 XE 299D2 299DR 277D 242DR 272D2 XHP 297D2 299DR XE 299D3XHP 272D3XHP 272D3 236DR