113-6069: Plate-Thrust
+ / - Hover over image to Zoom
Other Views

    113-6069: Plate-Thrust

    Part Number: 113-6069
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Thrust Plate

    Description:
    Cat thrust plates support axial loads in rotational applications and reduce the chance of component failure.

    Attributes:
    • Material: Steel
    • Hardened
    • 3 bolt mount to the idler gear
    • Thickness: 2.05mm (0.08 in)
    • For use with M10 hardware

    Application:
    Cat thrust plates are used to service front gear groups on heavy duty emgines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.9
    • Material Description: Steel
    • Outside Diameter (in): 3.93
    • Thickness (in): 0.08
    engineer support tractor
    DEUCE 30/30

    wheel-type loader
    950H 972M 950G II 966E 938G II 962G II 962H 938G 966M 966M XE 966K 972K 972M XE 966L 972L 966F 966F II 966D 966K XE

    challenger
    55 MTC735 35 MT755 MTC755 MTC745 MTC765 MT765 MT745 45 MT735

    engine - generator set
    C9 C9 GEN SET XQP300 3126B C9.3

    wheel-type skidder
    525B 535B 525C 535C 545C

    engine - machine
    C-9

    track-type loader
    953C 963C 953B 973 973C 973D

    engine - industrial
    C-9 C9 C9.3B 3126 C7 3126B SPP101 C9.3 3116

    articulated dump truck
    725C 725C2

    combine
    460 465 470

    motor grader
    12M 12M 3 135H 140M 3 12H 120H 160K 12M 3 AWD 12M 2 160M 2 140M 2 160M 3 AWD 140M 160M 3 120K 2 140 140M 3 AWD 160M 140G 140K 120K 14L 12K 135H NA 140K 2

    wheeled excavator
    M330D M325C MH

    material handler
    M325D MH M325D L MH

    paving compactor
    CS-531C CP-563C CS-583C CP-563 CS-583 CS-531 CS-563 CP-533C CB-434 CP-533 CS-573 CS-533 CS-533C CB-634C CB-634 CS-563C CS-573C

    excavator
    336D2 330D L 324D FM LL 329D L 340F 324D L 336 325D L M325D L MH 330D LN 336E HVG 330C 336E L 325D 322C FM 336D L 324D LN 336E 336E H 340D L 330C L 336F 325C 326D L 336D LN 340D2 L 324D 328D LCR 336D2 L 336F L XE 322C 336F LN XE 340 336F LN 330C FM 568 FM 336E LH 325C L 330D FM 336FMHPU 330D 324D FM 329D LN 325D MH 336D 340F L LRE 330D MH 325C FM 336E LN 336D2 GC 325D FM 336F L 329D 336F XE 336E LNH 325D FM LL 336F LNXE 336D2 XE 340F L UHD M325D MH 336D2 L XE 336D2 LXE 345 GC 330C LN 568 FM LL 330C MH

    wheel tractor-scraper
    637K 637D 627G 637E 627K 637G 627H 627K LRC

    earthmoving compactor
    816F II 815B 815F II

    generator
    SR4B

    engine - truck
    C7 3126 C9 3126E C-9 3126B

    petroleum products
    C7 C9 CX31-P600 CX31-C9I TH31-C9I TH31-C9T TH31-C9P 3126B TH31-E61

    cold planer
    PM312 PM310 PM313 PM-102

    forest products
    586C TK732 551 541 2 511 2391 TK371 2864C TK711 570B 543 552 TK381 580B 522B 2590 TK370 539 532 584 2491 TK380 TK751 522 533 322C TK721 TK752 TK722 552 2 521B TK741 573 521 584HD 2390 2290 541

    wheel dozer
    814F II

    asphalt paver
    AP-1000D AP-1055D BG-2455D BG-260D AP-755

    integrated toolcarrier
    IT38G II IT62G II IT62H IT38G

    pipelayer
    561N PL72

    marine products
    C7 3126 C9 C9.3 3126B

    track-type tractor
    D6 D6R II D6R D6T XW D6T XL D7R XR D6R III D6N D7E D6T D6R XL D6T XW PAT D5N D6T XL PAT D6T LGP D7E LGP D6R STD D7R LGP D6T LGPPAT D7R D6R LGP D6 XE

    expanded mining products
    MD5075