479-4139: FUEL HOUSING
+ / - Hover over image to Zoom
Other Views

    479-4139: FUEL HOUSING

    Part Number: 479-4139
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fuel Housing Assembly

    Description:Cat ultra high efficiency fuel filters are built to meet strict fuel cleanliness requirements demanded by tighter component tolerances, increased engine temperatures, higher injector pressures and strict emission guidelines. Caterpillar testing proves Cat ultra high efficiency fuel filters provide superior protection. Cat UHE filters are quite simply the best filter you can buy for your Cat equipment.Maximizing injector life demands filtration capable of limiting the size and number of particles that get through the fuel filter. From a duration perspective, injectors tested with Cat elements significantly outlasted those tested with competitive filters. In addition, injectors exhibited significantly less wear and fuel leakage. See the test results.Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat fuel filters maximize cleanliness and minimize potential leaks.Attributes:• Aluminum housing• Outside diameter: 91 mm (3.58 in)• Thread size: M86-6 Stub ACME• Hex size: 36 mm (1.42 in)• Length: 209.2 mm (8.24 in)• Proprietary filter media provides unsurpassed protection• Acrylic beads to avoid bunching• Spiral roving for better pleat stability• A nylon center tube to prohibit metal contamination• Molded end caps to stop leaksApplication:Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Ultra High Efficiency
    • Hex Size (in): 1.4
    • Length (in): 8.2
    • Outside Diameter (in): 3.6
    marine products
    C7.1

    track-type tractor
    D6N LGP D6N XL D6N