20R-3454: INJ GP FUEL
+ / - Hover over image to Zoom
Other Views

    20R-3454: INJ GP FUEL

    Part Number: 20R-3454
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 4.8
    • Length (in): 12.3
    cold planer
    PM622, PM620

    earthmoving compactor
    836K

    wheel-type loader
    988K, 988K XE 988 XE

    material handler
    MH3295

    engine - generator set
    C18

    petroleum products
    CX35-P800 CX35-C18I

    wheel dozer
    834K

    off-highway truck
    772G, 772G OEM

    excavator
    390F

    engine - industrial
    C18

    wheel tractor-scraper
    637K, 631K

    articulated dump truck
    740, 745C, 745 740C

    track-type tractor
    D9T