7M-9544: VALVE
+ / - Hover over image to Zoom
Other Views

    7M-9544: VALVE

    Part Number: 7M-9544
    Brand: Cat
    Retrieving Price.....
    Save to List

    Air Relay Valve

    Description:

    • Air relay valves are used to control high flow capacity in pneumatic systems.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.2
    • Length (in): 6.8
    generator
    SR4 SR4B

    engine - generator set
    CG137-12 C9.3 G3306 3406B 3408C 3408B 3306 3406C 3304 3456 3304B 3408 3406 C280-16 3306B

    petroleum products
    C280-12 CX31-C9I TH35-C13I C15 CX31-C15I CX31-P600 C18 TH35-C15I TH31-E61 TH35-C11I TH31-C9I CX31-C11I CX35-P800 CX31-C13I TH35-E81

    off-highway truck
    769B 768B 773 772 769

    engine - industrial
    3406B C-12 3408 C-9 3306 3304 G3606B D330C 3176B C9 D333C D353D D353E 3406 D342 CG137-08 3408B G342C CG137-12 D343 G3406 C15 C18 D342C C-10 G3306 G3304B D353C 3306B 3176C G3408 G3412 3406C G3304 G3606 G3608 C13 3196 G3408C G333C C-15 G343 C-16 C11 G353D 3456 G3616 3406E G3612 G3306B C280-16 3408E 3408C SR4

    marine products
    3616 C12 3196 D333C D342 D330C C15 3304 3408C 3306B D342C 3612 C280-16 3406B C280-12 3408 C280-6 3306 D353D 3408B C18 3406E 3406C 3304B 3406 C-12 C280-8 C9.3 D353E 3176C D353C D343 3176B 3608 3606