106-9867: SHAFT AS DLR
+ / - Hover over image to Zoom
Other Views

    106-9867: SHAFT AS DLR

    Part Number: 106-9867
    Brand: Cat
    Retrieving Price.....
    Save to List

    Oil Pump Idler Shaft

    Description:

    • Idler shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    wheel-type loader
    994K 994D 994H 994F 994

    engine - generator set
    3516B 3516 G3520E G3520C 3516C G3520B G3520 PP3516 G3520H 3516E PM3516 3512 XQC1600 3512B

    petroleum products
    3512E 3516C 3516B 3516 2016

    off-highway truck
    785C 793C 789C MT4400D AC 789B 793B 789D 789 793D

    excavator
    5230 5230B

    engine - industrial
    3516B 3516 SPF743 G3520B 3516E G3516 3516C 3512 G3520J

    marine products
    3516C 3512C 3516 3516B 3516E 3512B 3512 3508B