128-0383: BEARING-MAIN
+ / - Hover over image to Zoom
Other Views

    128-0383: BEARING-MAIN

    Part Number: 128-0383
    Brand: Cat
    Retrieving Price.....
    Save to List

    Main Bearing

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Length (in): 5.2
    earthmoving compactor
    816F 815F

    challenger
    75E 65E 95E MT845 MTC865 MT865 MTC835 MT855 MT835 85E MTC845 75D 85D MTC855

    wheel-type loader
    980F 982M 972G II 980M 966H 972H 966G II 980K 980C 980L 980K HLG

    engine - generator set
    C13GENSET C13 XQ425 C13 XQ350 C13 XQ375 C-12

    engine - truck
    C-12 C-10 C13 C11

    petroleum products
    C11 C13 TH35-E81 CX31-C11I CX31-P600 CX31-C13I TH35-C13T TH35-C11I TH35-C13I

    engine - machine
    3176C C-12

    engine - industrial
    C-12 C13 C-10 3176C SUF557 3196 CPT372 C11 SBF214 C13B

    articulated dump truck
    730C 730 735 730C2 EJ 730C2 725

    road reclaimer
    RM-300

    motor grader
    16M3 14M-3 14M 18M3 140H 14M3 163H 143H 160H 16M 14H 16H

    forest products
    TK1051 345C

    wheeled excavator
    W345C MH W345B II

    wheel dozer
    814F

    underground articulated truck
    AD22

    excavator
    345B II 349D2 349F LXE 352F XE VG 345C MH 365B 349E L 349D2 L 349E L VG 345C 345B L 345C L 349D L 345D L VG 349 345D 345D L 352F 365B L 352F-VG 365B II 349D 349F L 352 345B 345B II MH 352F OEM 349E L HVG 349E 352FMHPU 349F

    pipelayer
    572R II

    marine products
    3176C C12 C-12 3196

    wheel tractor-scraper
    623K 623H 621H 621K 627K 621K OEM 627K LRC 627H 623K LRC

    expanded mining products
    MD5125 MD5150C

    track-type tractor
    D7R II D8N

    load, haul, dump
    R1600 R1600H R1700K R1600G R1700G