128-0403: Bearing-Main
+ / - Hover over image to Zoom
Other Views

    128-0403: Bearing-Main

    Part Number: 128-0403
    Brand: Cat
    Retrieving Price.....
    Save to List

    Main Bearing

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Length (in): 5.2
    earthmoving compactor
    816F 815F

    challenger
    75D 75E 65E 95E MT845 MTC855 85E 85D MTC835 MTC845 MT855 MT835 MT865 MTC865

    wheel-type loader
    972H 966H 972G II 966G II 982M 980M 980C 980F 980K 980L 980K HLG

    engine - generator set
    C13 C13GENSET XQ425 C-12 C13 XQ350 C13 XQ375

    engine - truck
    C-12 C13 C-10 C11

    petroleum products
    TH35-C13I CX31-C11I C13 TH35-C13T CX31-P600 C11 CX31-C13I TH35-C11I TH35-E81

    engine - machine
    C-12 3176C

    engine - industrial
    C-12 C11 C13 C13B SBF214 C-10 3176C 3196 SUF557 CPT372

    articulated dump truck
    730C 725 730C2 EJ 730 735 730C2

    road reclaimer
    RM-300

    motor grader
    14M 14M3 140H 160H 16H 14H 16M3 18M3 14M-3 163H 16M 143H

    forest products
    TK1051 345C

    wheeled excavator
    W345B II W345C MH

    wheel dozer
    814F

    underground articulated truck
    AD22

    excavator
    352F-VG 349E 345C L 345B L 349E L 365B 345B II 345C 345B II MH 349D L 349F L 352F 349D2 L 345C MH 345D 349D2 345B 345D L VG 345D L 365B L 349 349F 349D 365B II 352 352F XE VG 349E L VG 352F OEM 349F LXE 352FMHPU 349E L HVG

    pipelayer
    572R II

    marine products
    3196 C12 C-12 3176C

    wheel tractor-scraper
    623K 621H 621K 627H 621K OEM 623H 627K LRC 623K LRC 627K

    expanded mining products
    MD5150C MD5125

    track-type tractor
    D7R II D8N

    load, haul, dump
    R1700G R1700K R1600G R1600H R1600