257-5703: Elbow
+ / - Hover over image to Zoom
Other Views

    257-5703: Elbow

    Part Number: 257-5703
    Brand: Cat
    Retrieving Price.....

    Cat® Elbow

    Description:
    Exhaust elbows are components of the exhaust system consisting of a collection of tubes, that channel the exhaust gases from the cylinders of an engine to the rest of the exhaust system.

    Attributes:
    • Material: Cast Iron
    • For use with M10 hardware
    • OEM direct replacement

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Cast Iron
    • Overall Height (in): 3
    • Overall Length (in): 5.5
    • Overall Width (in): 4.5
    motor grader
    140M 12M