257-8299: Elbow-Air Inlet
+ / - Hover over image to Zoom
Other Views

    257-8299: Elbow-Air Inlet

    Part Number: 257-8299
    Brand: Cat
    Retrieving Price.....

    Cat® Air Inlet Elbow

    Description:
    Cat air inlet elbows provide a means of channeling air from the air cleaner to the cylinder head. Cat air inlet elbows circulate air to ventilate the underhood alternator.

    Attributes:
    • Material: Cast aluminum
    • Standard No.8 and No.12 ports
    • For use with M8 hardware
    • Emissions control
    • OEM direct replacement

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Cast aluminum
    • Overall Height (in): 3.7
    • Overall Length (in): 9.6
    • Overall Width (in): 6.7
    motor grader
    12M, 140M, 160M 2 160M, 140M 2 14L

    engine - truck
    C9, C-9

    engine - generator set
    C9, C9 GEN SET

    petroleum products
    C9

    track type tractors
    D7R, D7RLGP

    motor graders
    160M, 160M2AWD

    7 to 9 liter
    C9

    track-type tractor
    D7R XR D7R LGP