507-2332: Tube
+ / - Hover over image to Zoom
Other Views

    507-2332: Tube

    Part Number: 507-2332
    Brand: Cat
    Retrieving Price.....

    Cat® Tube

    Description:
    Cat tubes channel the exhaust gases from the cylinders of an engine to the rest of the exhaust system.

    Attributes:
    • Cast aluminum tube
    • Tube inside diameter: 45 mm (1.77 in)
    • Emissions control

    Application:
    Used in air lines group and connects exhaust gas valve and exhaust cooler. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 1.77
    • Material Description: Cast aluminum
    earthmoving compactor
    836K, 825K, 826K

    wheel-type loader
    986K, 988K, 988 XE 988K XE

    engine - generator set
    C18

    off-highway truck
    770G, 772G, 770G OEM 772G OEM

    engine - industrial
    C15, C18

    articulated dump truck
    740B, 735B

    road reclaimer
    RM500B

    15 to 18 liter
    C18, C15, C15INDT4

    cold planer
    PM822, PM825, PM820

    wheel dozer
    824K, 834K

    excavator
    374F L

    pipelayer
    PL87, PL83

    wheel tractor-scraper
    637K, 631K

    track-type tractor
    D9T