332-3707: Adapter-Breather
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    332-3707: Adapter-Breather

    Part Number: 332-3707
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Breather Adapter

    Description:
    Adapter provides mounting for the breather assembly to the valve cover base group of Cat heavy duty equipment.

    Attributes:
    • Material: Cast aluminum
    • For use with M8 hardware
    • Emissions control

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Cast aluminum
    • Overall Height (in): 2.6
    • Overall Length (in): 7.48
    • Overall Width (in): 2.8
    wheel-type loader
    966H 972H 980M 982M 980K 980F 980L 980K HLG 980C

    engine - generator set
    C13 C13GENSET C13 XQ375 C13 XQ350 XQ425

    engine - truck
    C13

    petroleum products
    CX31-C13I CX31-P600 C11 C13 TH35-E81 TH35-C13I TH35-C11I CX31-C11I

    engine - industrial
    C11 C13 C13B

    articulated dump truck
    730 735 730C 725 730C2 EJ 730C2

    road reclaimer
    RM-300

    motor grader
    16M3 18M3 14M-3 16M 14M 14M3

    forest products
    345C

    wheeled excavator
    W345C MH

    underground articulated truck
    AD22

    excavator
    352F-VG 349F LXE 349E 349E L VG 345C L 345D L VG 352F 352 349D 352FMHPU 349E L 345C 349D2 349D L 345D L 349F L 349D2 L 345C MH 349F 352F XE VG 345D 349 349E L HVG 352F OEM

    wheel tractor-scraper
    621H 623H 621K OEM 623K LRC 627K LRC 623K 621K 627H 627K

    track-type tractor
    D8N

    expanded mining products
    MD5150C MD5125

    load, haul, dump
    R1700K R1600H R1600G R1700G