103-1833: Cutting Edge Segment Center
+ / - Hover over image to Zoom
Other Views

    103-1833: Cutting Edge Segment Center

    Part Number: 103-1833
    Brand: Cat
    Retrieving Price.....

    Segment Edge Protection 75mm

    Offering unparalleled manufacturing precision, Cat® bolt-on cutting edge segments protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat bolt-on cutting edge segment have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to protect the bottom of you base edge lip between adapters and to increase bucket capacity, and reduce downtime by maintaining a long wear.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edge segments make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Low to moderate impact
    • Maintains smooth floor

    Applications:
    • Stockpiling, re-handling, excavating,Track loader and bank loading

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 17.3
    • Thickness (in): 2.95
    wheel-type loader
    994D, 994F, 994, 994H